5.2.2 Instruction Set Support
The compiler supports all instruction sets for PIC10/12/16 devices as
well as the standard (legacy) PIC18 instruction set. The extended instruction mode
available on some PIC18 devices is not currently supported and setting the configuration
bit (typically XINST) to enable this instruction set will trigger an
error from the compiler.