4.6.6.1 O0: Level 0 Optimizations
The -O0 option performs only rudimentary optimization.
This is the default optimization level if no -O option is specified.
With this optimization level selected, the compiler’s goal is to reduce the cost of compilation and to make debugging produce the expected results.