3.3.2 Device-Specific Features
This section discusses the code that needs to be written to set up or control a feature that is specific to Microchip PIC devices.
- How Do I Set the Configuration Bits?
- How Do I Use the PIC Device’s ID Locations?
- How Do I Determine the Cause of Reset on Mid-range Parts?
- How Do I Access SFRs?
- How Do I Place a Function Into a Unique Section?
- How Do I Find The Names Used to Represent SFRs and Bits?
See also the following linked information in other sections.