4.6.1.16 Oscval Option
The -moscval=value option allows you to specify
the hexadecimal value that will be used to calibrate the oscillator for some PIC10/12/16
devices. The calibration value is usually preprogrammed into your device; however this
option allows you to specify an alternate value, or the original value if it has been
erased from the device.
The calibration value is stored at the top of program memory, encapsulated into a
movlw instruction. The runtime startup code executes this instruction
and stores the WREG into the calibration register. The option -moscval=55
would ensure that the value 0x55 is loaded to the oscillator calibration register at
startup (see Oscillator Calibration Constants). Using
the -mno-oscval form of this option (even with an argument), or not
specifying any -moscval option, will result in the calibration register
being programmed with whatever value is currently stored in the device.