6.1.9.4 Banksel Directive
The BANKSEL directive can be used to generate code to
select the data bank of the operand. The operand should be the symbol or address of an
object that resides in the data memory (see Bank And Page Selection).