3.3.3.1 How Do I Position Variables At An Address I Nominate?
The easiest way to do this is to make the variable absolute by using the
__at(address) construct (see Absolute Variables), but you might
consider also placing the variable in a unique section (see Changing and Linking the Allocated Section). Absolute variables
use the address you nominate in preference to the variable’s symbol in generated code.