5 C Language Features
MPLAB XC8 C Compiler supports a number of special features and extensions to the C language that are designed to ease the task of producing ROM-based applications for 8-bit PIC devices. This chapter documents the special language features that are specific to these devices.