6.1.1.8 Relative Branches
The PIC18 devices implement conditional relative branch instructions,
e.g., bz, bnz. These instructions have a limited jump
range compared to the goto instruction.
Note that in some instances, the assembler can
change a relative branch instruction to be a relative branch with the opposite condition
over a
goto instruction. For
example: bz error
;nextcan
become: bnz l18
goto error
l18:
;nextThis transformation is made so that a
conditional branch can be made to span the same range as a goto
instruction.
This substitution will not take place for
hand-written assembly placed in-line with C code or in separate modules, or for assembly
source that is protected with the ASMOPT directive (see Asmopt Directive).