9.2.22 RESET Macro
A macro that resets the device.
Include
<xc.h>
Prototype
void RESET(void);
Remarks
Where possible, this macro executes a reset instruction. For devices
that do not implement this instruction, this macro puts down some form of jump
instruction whose destination is itself. For a Reset to then occur, ensure the watchdog
timer is enabled and wait for that to expire. Check your device data sheet to see if the
reset instruction is implemented by your device.
This is the preferred macro to perform a reset (over legacy macros such as
Reset()).
Example
#include <xc.h>
void main(void) {
SYSTEM_Initialize();
DISP_Initialize();
INTERRUPT_GlobalInterruptEnable();
while (1) {
if(DISP_needsUpdate) {
if(DISP_update() == 0)
RESET(); // something's gone horribly wrong
}
}
}