4.6.11.4 Nodefaultlibs Option
The -nodefaultlibs option will prevent the standard
system libraries being linked into the project. Only the libraries you specify are passed
to the linker.
The -nodefaultlibs option will prevent the standard
system libraries being linked into the project. Only the libraries you specify are passed
to the linker.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.