5.7 Stacks
Stacks are used for two different purposes by programs running on 8-bit PIC devices: one stack is for storing function return addresses and one or two other stacks are used for data allocation.
Stacks are used for two different purposes by programs running on 8-bit PIC devices: one stack is for storing function return addresses and one or two other stacks are used for data allocation.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.