4.2.2 Single-Step C Compilation
Full compilation of one or more C source files, including the link step,
can be performed in just one command using the
driver.xc8-cc
Full compilation of one or more C source files, including the link step,
can be performed in just one command using the
driver.xc8-cc
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.