4.6.5.1 Instrument Functions Option
The -finstrument-functions option embeds diagnostic code
into the output to allow for function profiling with the appropriate hardware. See Function profiling for more
information.
The -finstrument-functions option embeds diagnostic code
into the output to allow for function profiling with the appropriate hardware. See Function profiling for more
information.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.