6 Information to Provide When Reporting Issues with the Microchip Zephyr T1S Driver

To ensure efficient troubleshooting and support, please include the following information when reporting issues related to the Microchip Zephyr T1S Driver: 
  • Microchip Part Number: 

    Specify the exact part number of the T1S device you are using.

  • Zephyr kernel version:

    Indicate the kernel version (e.g., from the build directory, the zephyrproject/zephyr/build/zephyr/include/generated/zephyr/version.h file provides the version information).

  • Driver version and source:

    State the driver version and where it was obtained (e.g., Microchip website, GitHub repository).

  • Detailed issue description:

    Provide a clear description of the problem, including any error messages, symptoms and observed behavior.

  • Steps to reproduce:

    List the steps required to reproduce the issue, including any specific commands or actions.

  • Hardware setup details:

    Describe your hardware configuration, including the T1S device, host system, connection method and any relevant peripherals.

  • Error logs if any
  • Screenshots or photos (if applicable):

    Attach any images that help illustrate the issue, such as error screens or hardware setup.

Providing all the above information will help Microchip support teams analyze and resolve your issue as quick and accurate as possible.