Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.2.0
Search
Home
4
File Documentation
4.8
source/bootloader/library/core/ftp/bl_ftp.c File Reference
4.8.7
Function Documentation
4.8.7.3
DeviceResetCheck()
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/library/com_adapter/com_adapter.h File Reference
4.2
source/bootloader/library/core/bl_app_verify.h File Reference
4.3
source/bootloader/library/core/bl_config.h File Reference
4.4
source/bootloader/library/core/bl_core.h File Reference
4.5
source/bootloader/library/core/bl_interrupt.h File Reference
4.6
source/bootloader/library/core/bl_memory.h File Reference
4.7
source/bootloader/library/core/bl_result_type.h File Reference
4.8
source/bootloader/library/core/ftp/bl_ftp.c File Reference
4.8.1
Data structures
4.8.2
Functions
4.8.3
Macros
4.8.4
Enumerations
4.8.5
Variables
4.8.6
Detailed Description
4.8.7
Function Documentation
4.8.7.1
AbortCodeGet()
4.8.7.2
ClientInfoResponseSet()
4.8.7.3
DeviceResetCheck()
4.8.7.4
OperationalBlockExecute()
4.8.7.5
ParserDataReset()
4.8.7.6
ResponseSet()
4.8.7.7
SequenceNumberValidate()
4.8.7.8
TLVAppend()
4.8.8
Enumeration Type Documentation
4.8.9
Variable Documentation
4.9
source/bootloader/library/core/ftp/bl_ftp.h File Reference
Microchip Information
4.8.7.3 DeviceResetCheck()
static void DeviceResetCheck (void )[static]