Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.2.0
Search
Home
4
File Documentation
4.1
source/bootloader/library/com_adapter/com_adapter.h File Reference
4.1.5
Macro Definition Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/library/com_adapter/com_adapter.h File Reference
4.1.1
Functions
4.1.2
Macros
4.1.3
Enumerations
4.1.4
Detailed Description
4.1.5
Macro Definition Documentation
4.1.5.1
COM_FRAME_BYTE_COUNT
4.2
source/bootloader/library/core/bl_app_verify.h File Reference
4.3
source/bootloader/library/core/bl_config.h File Reference
4.4
source/bootloader/library/core/bl_core.h File Reference
4.5
source/bootloader/library/core/bl_interrupt.h File Reference
4.6
source/bootloader/library/core/bl_memory.h File Reference
4.7
source/bootloader/library/core/bl_result_type.h File Reference
4.8
source/bootloader/library/core/ftp/bl_ftp.c File Reference
4.9
source/bootloader/library/core/ftp/bl_ftp.h File Reference
Microchip Information
4.1.5 Macro Definition Documentation