Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.2.0
Search
Home
4
File Documentation
4.8
source/bootloader/library/core/ftp/bl_ftp.c File Reference
4.8.8
Enumeration Type Documentation
4.8.8.3
ftp_image_state_t
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/library/com_adapter/com_adapter.h File Reference
4.2
source/bootloader/library/core/bl_app_verify.h File Reference
4.3
source/bootloader/library/core/bl_config.h File Reference
4.4
source/bootloader/library/core/bl_core.h File Reference
4.5
source/bootloader/library/core/bl_interrupt.h File Reference
4.6
source/bootloader/library/core/bl_memory.h File Reference
4.7
source/bootloader/library/core/bl_result_type.h File Reference
4.8
source/bootloader/library/core/ftp/bl_ftp.c File Reference
4.8.1
Data structures
4.8.2
Functions
4.8.3
Macros
4.8.4
Enumerations
4.8.5
Variables
4.8.6
Detailed Description
4.8.7
Function Documentation
4.8.8
Enumeration Type Documentation
4.8.8.1
ftp_abort_code_t
4.8.8.2
ftp_command_t
4.8.8.3
ftp_image_state_t
4.8.8.4
ftp_response_status_t
4.8.8.5
ftp_transport_failure_code_t
4.8.8.6
tlv_type_code_t
4.8.9
Variable Documentation
4.9
source/bootloader/library/core/ftp/bl_ftp.h File Reference
Microchip Information
4.8.8.3 ftp_image_state_t
enum ftp_image_state_t
FTP_IMAGE_VALID
FTP_IMAGE_INVALID