10 Document Revision History
Doc. Rev. | Date | Comments |
|---|---|---|
42108G | 12/2015 | Added support for SAM D09 and SAM L22 |
42108F | 08/2015 | Added support for SAM L21, SAM DA1, and SAM C20/C21 |
42108E | 12/2014 | Added support for interrupt hook mode. Added support for SAM R21 and SAM D10/D11. |
42108D | 01/2014 | Update to support SAM D21 and corrected documentation typos |
42108C | 11/2013 | Fixed incorrect documentation for the event signal paths. Added configuration steps overview to the documentation. |
42108B | 06/2013 | Corrected documentation typos |
42108A | 06/2013 | Initial release |