6.9 Hints
ISO Standard | Implementation |
---|---|
“The extent to which suggestions made by using the
register storage-class specifier are effective (C90 6.5.1,
C99 6.7.1).” |
|
The register storage class can be used to
locate certain objects in a register (see Section on Register
Usage). |
|
“The extent to which suggestions made by using the
inline function specifier are effective (C99
6.7.4).” |
|
A function might be inlined if a licensed compiler has the optimizers set to level 2 or higher. In other situations, the function will not be inlined. |