3.7.1.2.2 XC8 Compiler - Preprocessing and Messaging Options

Figure 3-4. XC8 Compiler - Preprocessing and Messaging Options
Define macros
This field allows you to define preprocessor macros. See 3.6.7.3 D: Define a Macro.
Undefine macros
This field allows you to undefine preprocessor macros. See 3.6.7.19 U: Undefine Macros.
Include directories
This field allows you to specify the directories searched for header files. See 3.6.12.2 I: Specify Include File Search Path Option.
Verbose
Enabling this checkbox shows the command lines used to build the project. See 3.6.2.6 V: Verbose Compilation.
Use CCI syntax
Enabling this checkbox requests that the CCI language extension be enforced. See 3.6.3.4 Ext Option.
All warnings
Enabling this checkbox requests that no compiler warning messages will be suppressed when building. See 3.6.4.5 Wall Option.