4.4.4.1 Absolute Objects In Program Memory

Any const-qualified object which has static storage duration and which has file scope can be placed at an absolute address in program memory.

For example:

const int settings[] __at(0x200) = { 1, 5, 10, 50, 100 };

will place the array settings at address 0x200 in the program memory.