4.7.2.6 Section Attribute
The section("section")
attribute allocates the
function to a user-nominated section, rather than allowing the compiler to place it in a
default section. If the CCI is enabled (see Ext Option) a more
portable specifier, __section(section)
, is available. See Changing and Linking the Allocated Section for full
information on the use of this specifier.
For example, the following CCI-compliant code places the code associated
with the readInput
function in a unique section called
myText
:
int __section("myText") readInput(int port)
{ ... }