Enabling this checkbox shows the command lines used to build the
project. See V: Verbose Compilation.
Use CCI syntax
Enabling this checkbox requests that the CCI language extension be
enforced. See Ext Option.
All warnings
Enabling this checkbox requests that no compiler warning messages will
be suppressed when building. See Wall Option.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.