3.6.2 Options for Controlling the Kind of Output
The options tabulated below control the kind of output produced by the compiler and are discussed in the sections that follow.
Option (links to explanatory section) | Produces |
---|---|
-c | An intermediate file. |
-E | A preprocessed file. |
-o
file | An output file with the specified name. |
-mprint-devices | Chip information only. |
-S | An assembly file. |
-v | Verbose compilation. |
-x
language | Output assuming that source files have the specified content. |
-### | Command lines but with no execution of the compiler applications. |
--help | Help information only. |
--version | Compiler version information. |