3.6.13 Options for Code Generation Conventions
The options tabulated below control machine-independent conventions used when generating code and are discussed in the sections that follow.
Option (links to explanatory section) | Controls |
---|---|
-f[no-]short-enums | The size of enum
types |