4.7.8 Calling Functions
Functions are called using an rcall
instruction. If your
target device has more than 8kB of program memory, it will use a larger call instruction to
be able to reach any function, regardless of where it is located in program memory.
If you can guarantee that all call destinations are within range of the
rcall
instruction, the shorter form of call can be requested by using
the -mshort-calls
option (see Short-calls Option).