3.8.1.10 XC8 C Compiler - Miscellaneous

Figure 3-19. XC8 C Compiler - Miscellaneous
Other flags

Enter additional options in this field to affect the code generation stage of compilation.

Verbose

Selecting this checkbox specifies verbose compilation, where the command-line arguments of all internal compiler applications will be printed when building. See V: Verbose Compilation.