3.3.1.1 Location and Naming Convention

The standard libraries, such as libc.a are found in the avr/avr/lib directory. Emulation routines for operations not natively supported in hardware are part of libgcc.a, found in avr/lib/gcc/avr/. The libm.a math library is also automatically linked in, as is libdevicename.a (e.g. libatxmega128b1.a) that contains device-specific routines for working with watch dog timers, power management, eeprom access, etc., (see Library Example Code for more information).