Jump to main content
3.7.1.2.2 XC8 Compiler - Preprocessing and Messaging
Options
Figure 3-4. XC8 Compiler - Preprocessing and
Messaging Options
- Define macros
- This field allows you to define preprocessor macros. See D: Define a Macro.
- Undefine macros
- This field allows you to undefine preprocessor macros. See U: Undefine Macros.
- Include directories
- This field allows you to specify the directories searched for header
files. See I: Specify Include File Search Path
Option.
- Verbose
- Enabling this checkbox shows the command lines used to build the
project. See V: Verbose Compilation.
- Use CCI syntax
- Enabling this checkbox requests that the CCI language extension be
enforced. See Ext Option.
- All warnings
- Enabling this checkbox requests that no compiler warning messages will
be suppressed when building. See Wall Option.