5.1.1.1 Archiver Examples
Here are some examples using the archiver. The following command:
xc8-ar -r myAvrLib.a ctime.o init.o
creates a library archive called myAvrLib.a that contains the modules
ctime.o and init.o. The following command deletes
the object module a.o from the library archive
lcd.a:
xc8-ar -d lcd.a a.o