4.5 Operators and Statements
The MPLAB XC8 C Compiler supports all the ANSI operators, some of which behave in an implementation defined way, see Implementation-Defined Behavior. The following sections illustrate code operations that are often misunderstood as well as additional operations that the compiler is capable of performing.