4.3.10.12 Unused Attribute
The unused attribute indicates to the compiler that the
object might not be used and that no warnings should be produced if it is detected as
being unused.
The unused attribute indicates to the compiler that the
object might not be used and that no warnings should be produced if it is detected as
being unused.
DS50002750L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.