21.3.5 Interrupts
| Offset | Name | Vector Description | Conditions |
|---|---|---|---|
| 0x00 | OVF | Overflow and compare match interrupt | The counter has reached its top value and wrapped to zero. |
| 0x08 | CMP0 | Compare channel 0 interrupt | Match between the counter value and the Compare 0 register. |
| 0x0A | CMP1 | Compare channel 1 interrupt | Match between the counter value and the Compare 1 register. |
| 0x0E | CMP2 | Compare channel 2 interrupt | Match between the counter value and the Compare 2 register. |
| Offset | Name | Vector Description | Conditions |
|---|---|---|---|
| 0x00 | LUNF | Low byte underflow interrupt | Low byte timer reaches BOTTOM. |
| 0x04 | HUNF | High byte underflow interrupt | High byte timer reaches BOTTOM. |
| 0x08 | LCMP0 | Compare channel 0 interrupt | Match between the counter value and the low byte of Compare 0 register. |
| 0x0A | LCMP1 | Compare channel 1 interrupt | Match between the counter value and the low byte of Compare 1 register. |
| 0x0E | LCMP2 | Compare channel 2 interrupt | Match between the counter value and the low byte of the Compare 2 register. |
When an interrupt condition occurs, the corresponding interrupt flag is set in the Interrupt Flags register of the peripheral (peripheral.INTFLAGS).
An interrupt source is enabled or disabled by writing to the corresponding enable bit in the peripheral's Interrupt Control register (peripheral.INTCTRL).
An interrupt request is generated when the corresponding interrupt source is enabled and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. See the peripheral's INTFLAGS register for details on how to clear interrupt flags.