13.3.2.1.4 External Reset
The external Reset is enabled by fuse (see fuse map).
When enabled, the external Reset requests a Reset as long as the RESET pin is low. The device will stay in Reset until RESET is high again. All logic is reset on external reset, except UPDI and BOD configuration. All fuses are reloaded after the Reset is released.