40.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny1614/1616/1617 Automotive Silicon Errata
and Data Sheet Clarification Document found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny1614-SSBT-VAO | 16 KB/2 KB | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1614-SSZT-VAO | 16 KB/2 KB | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1616-MBT-VAO | 16 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1616-MZT-VAO | 16 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny1616-SBT-VAO | 16 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1616-SZT-VAO | 16 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1617-MBT-VAO | 16 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1617-MZT-VAO | 16 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media
- Package outline drawings can be found in the Package Drawings chapter