23.1 Features
- 12-bit Timer/Counter
- Programmable Prescaler
- Double Buffered Compare Registers
- Waveform Generation
- One Ramp mode
- Two Ramp mode
- Four Ramp mode
- Dual-Slope mode
- Two Separate Input Capture, Double Buffered
- Connection to Event System
- Programmable filter
- Conditional Waveform on External
Events
- Fault handling
- Input blanking
- Overload protection function
- Fast emergency stop by hardware
- Supports Both Half Bridge and Full Bridge Output