31.3.2.4.1 ADC Input Channels
When changing channel selection, the user should observe the following guideline to ensure that the correct channel is selected:
The channel should be selected before starting the conversion. The channel selection may be changed one ADC clock cycle after writing '1' to the STCONV bit.
The ADC requires a settling time after switching the input channel - refer to the Electrical Characteristics section for details.