21.7.12 Low Byte Timer Period Register - Split Mode

The TCAn.LPER register contains the TOP value of low byte timer.

Name: LPER
Offset: 0x26
Reset: 0x00
Property: -

Bit 76543210 
 LPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – LPER[7:0] Period Value Low Byte Timer

These bits hold the TOP value of low byte timer.