28.1 Features
- CRC-16-CCITT
 - Can Check Full Flash, Application Code, and/or Boot Section
 - Priority Check Mode
 - Selectable NMI Trigger on Failure
 - User Configurable Check During Internal Reset Initialization
 - Paused in all CPU Sleep Modes
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.