32.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | OUTEN | ENABLE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – RUNSTDBY Run in Standby Mode
If this bit is written to '1', the DAC or output buffer will not automatically be disabled when the device is entering Standby Sleep mode.
Note: Only DAC0 has an
output driver for an external pin.
Bit 6 – OUTEN Output Buffer Enable
Note: Only DAC0 has an
output driver for an external pin.