15.5.6 Synchronous User Channel n Input Selection
Name: | SYNCUSER |
Offset: | 0x22 + n*0x01 [n=0..1] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYNCUSER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – SYNCUSER[7:0] Synchronous User Channel Selection
USERn | User Multiplexer | Description |
---|---|---|
n=0 | TCA0 | Timer/Counter A |
n=1 | USART0 | USART |
Value | Name |
---|---|
0x0 | OFF |
0x1 | SYNCCH0 |
0x2 | SYNCCH1 |