20.2 Overview
The Watchdog Timer (WDT) is a system function for monitoring correct program
         operation. It allows the system to recover from situations such as runaway or deadlocked
         code, by issuing a Reset. When enabled, the WDT is a constantly running timer configured to
         a predefined time-out period. If the WDT is not reset within the time-out period, it will
         issue a system Reset. The WDT is reset by executing the WDR (Watchdog
         Timer Reset) instruction from software.
The WDT has two modes of operation; Normal mode and Window mode. The settings in the Control A register (WDT.CTRLA) determine the mode of operation.
A Window mode defines a time slot or "window" inside the time-out period
         during which the WDT must be reset. If the WDT is reset outside this window, either too
         early or too late, a system Reset will be issued. Compared to the Normal mode, the Window
         mode can catch situations where a code error causes constant WDR
         execution.
When enabled, the WDT will run in Active mode and all Sleep modes. It is asynchronous (i.e., running from a CPU independent clock source). For this reason, it will continue to operate and be able to issue a system Reset even if the main clock fails.
The CCP mechanism ensures that the WDT settings cannot be changed by accident. For increased safety, a configuration for locking the WDT settings is available.