2 Conclusion
The charge pump can be used to help work with basic analog circuits to ensure that there is a constant voltage. The different settings of the charge pump (CPCON) register allow the enabled status and clock to be selected and the indicator bits to be used to inform the development process. When the charge pump is enabled, either manually or automatically, it will have the effect of consuming more current, while also keeping the voltage constant.