15.3.2 Stack Callback Function
When the checking code detects that the guard variable on the stack has been modified, it
notifies the run-time environment by calling the function: void
__stack_chk_fail(void);
You must provide an implementation for this function. suitable for your application. Normally, such a function terminates the program, possibly after reporting a fault.
XC32 provides a default, weak implementation for __stack_chk_fail() with
a minimal footprint. __stack_chk_fail() is called when an overflow is
detected, as due to the canary being overwritten. This function should not return. If
the overflow was caused by an attack, the suspended execution is a good way to block
it.
void __attribute__((noreturn)) __stack_chk_fail (void)
{
// XC32 default weak implementation
while(1)
{
// Replace this code with application-specific code
__builtin_software_breakpoint();
}
}