22.3.1 Pragmas to Control Function Attributes
#pragma long_calls
Set all functions following the pragma to have the
long_call function attribute.
#pragma no_long_calls
Set all functions following the pragma to have the
short_call attribute.
#pragma long_calls_off
Disable the effect of any preceding long_calls or
long_calls_off pragma, so that following functions will not have any
long_call or short_call attribute implicitly set.