| ISO Standard: |
“The values or expressions assigned to the
macros specified in the headers <float.h>,
<limits.h>, and <stdint.h> (C90 and
C99 5.2.4.2, C99 7.18.2, 7.18.3).” |
| Implementation: |
See 8.3.2
limits.h. |
| ISO Standard: |
“The number, order, and encoding of bytes in any object (when not explicitly specified in the standard) (C99 6.2.6.1).” |
| Implementation: |
Little endian, populated from Least
Significant Byte first. See 8.2 Data Representation. |
| ISO Standard: |
“The value of the result of the size
of operator (C90 6.3.3.4, C99 6.5.3.4).” |
| Implementation: |
See 8.2 Data Representation. |