5.7.12.11 Verbose-asm Option

The -fno-verbose-asm option places extra commentary information in the generated assembly code to make it more readable.

The -fno-verbose-asm form of this option omits this extra information and is useful when comparing two assembler files. This is the default action if no option is specified.