5.7.1.6 Codecov Option

The -mcodecov=suboptions option embeds diagnostic code into the program’s output, allowing analysis of the extent to which the program’s source code has been executed. See Code Coverage for more information.

A suboption must be specified and at this time, the only available suboption is ram.