5.7.7.3 O2: Level 2 Optimizations Option

The -O2 option requests level 2 optimizations.

At this level, the compiler performs nearly all supported optimizations that do not involve a space-speed trade-off.

This level is available for unlicensed as well as licensed compilers.