5.7.8.9 MF: Specify Dependency File Option

The -MF file option specifies a file in which to write the dependencies for the -M or -MM options. If no -MF option is given, the preprocessor sends the rules to the same place it would have sent preprocessed output.

When used with the driver options, -MD or -MMD, -MF, overrides the default dependency output file.